The JOHB-SMP3 Option provides a dual port communications connection between the drive and a Modbus TCP/IP network. The option connects the drive to a Modbus TCP/IP network and facilitates the exchange of data. This manual explains how to install and program the option on a network.
The JOHB-SMP3 Option provides a dual port communications connection between the drive and an EtherNet/IP network. The option connects the drive to an EtherNet/IP network and facilitates the exchange of data. This manual explains how to install and program the option on a network.
The JOHB-SMP3 Option provides a dual port communications connection between the drive and a PROFINET network. The option connects the drive to a PROFINET network and facilitates the exchange of data. This manual explains how to install and program the option on a network.
The JOHB-SMP3 Option provides a dual port communications connection between the drive and an EtherCAT network. The option connects the drive to an EtherCAT network and facilitates the exchange of data. This manual explains how to install and program the option on a network.
Rev Number:
D<3>
Language:
English
Product Group:
Inverter Drives
Product Line:
Network Comms-EtherCAT, Network Comms-Multi-Protocol EtherNet, 1000 Series EtherCAT
The JOHB-SMP3 Option provides a dual port communications connection between the drive and a BACnet/IP network. The option connects the drive to a BACnet/IP network and facilitates the exchange of data. This manual explains how to install and program the option on a network.
This foldout Quick Setup Procedure is packaged with the option. It contains the necessary pictorial instructions on how to install the option card. The document also contains links to additional resources for option programming.
Rev Number:
B<1>
Language:
English
Product Group:
Inverter Drives
Product Line:
Network Comms-EtherNet-IP, Network Comms-Modbus TCP-IP, Network Communications Options, 1000 Series EtherNet-IP, 1000 Series Modbus TCP-IP, Network Comms-Multi-Protocol EtherNet, Network Comms-EtherCAT, 1000 Series BACnet, Network Comms-BACnet
Doc Type:
Manuals - User Guides
Doc SubType:
Installation Guides, User Manual, Hardware Manuals, Quick Reference Guide
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.